Lightening_REV2 Bridge_REV2 PANELS_REV2

Surge protective devices

Surge protective devices

Surge protective devices

Surge Protective Devices are designed to protect against transient surge conditions. Large single surge events, such as lightning, can reach hundreds of thousands of volts and can cause immediate or intermittent equipment failure. However, lightning and utility power anomalies only account for 20% of transient surges. The remaining 80% of surge activity is produced internally. Although these surges may be smaller in magnitude, they occur more frequently and with continuous exposure can degrade sensitive electronic equipment within the facility.

SPD_US_Main

Are you looking for support or purchase information?

Our offering

UL market offering

SPDs panel board distribution light capacity
Light capacity
Panel Board distribution

IEC market offering

Surge Protective Devices (SPDs) Resources

Select region / language